Product Details
Ball valves
FP* Series for Food manufacturing processes Motor 2, 3-port ball valve
- Model No.
- MXB1-FP2・MXG1-FP2
FP* Series for food manufacturing processes
Electric ball valve with low pressure loss and low water hammer. Various types of fluids can be controlled, from general fluids to pure water, with a wide range of port sizes and optional variations.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Safety]
Ball valve eliminates water hammer.
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Ease of use]
Bi-directional pressurization is possible with 2-port valve.
[Wide variety of variations] A wide range of port sizes from 3/8 to 2 are available.
Available for various applications such as oil-prohibited specifications.
Model No. | Product name | Body material | Port size | Remarks |
---|---|---|---|---|
MXB1-FP2 | 2-port standard bore (food manufacturing processes) | Stainless steel | Rc3/8 to 2 | |
MXG1-FP2 | 3-port (food manufacturing processes) | Stainless steel | Rc1/2 to 2 | |
MXB1D-FP2 | 2-port standard bore with relay (food manufacturing processes) | Stainless steel | Rc3/8 to 2 | |
MXG1D-FP2 | With 3-port relay (food manufacturing processes) | Stainless steel | Rc1/2 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only