Product Details
Air operated valves (cylinder valves)
FP* Series for Food manufacturing processes Diaphragm cylinder valve
- Model No.
- LAD-FP2
FP* Series for food manufacturing processes
It is a clean-room air operated valve that supports port sizes of Rc3/8 to 1 and separates the flow path part and drive part. It supports a variety of fluids with the selected body diaphragm material.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
Supports metal-free usage.
[Supports multiple fluids]
It can control various fluids from general fluids to nitrogen gas and pure water depending on the body material (PPS resin/stainless steel) and diaphragm material (PTFE/EPDM) selected.
[Large flow rate/compact body]
The flow path structure with low pressure loss supports a large flow rate with a compact body.
[Flow rate adjustment]
The flow rate can be adjusted with the optional manual flow adjustment mechanism.
[Exportable]
All models are products which are not subject to the Export Trade Control Order.
Model No. | Product name | Port size | Body material | Diaphragm material | Remarks |
---|---|---|---|---|---|
LAD1-FP2 | NC (food manufacturing processes) | Rc3/8 to 1 | PPS / stainless steel | PTFE / EPDM | |
LAD2-FP2 | NO (food manufacturing processes) | Rc3/8 to 1 | PPS / stainless steel | PTFE / EPDM | |
LAD3-FP2 | Double acting (food manufacturing processes) | Rc3/8 to 1 | PPS / stainless steel | PTFE / EPDM |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only