Product Details

Air operated valves (cylinder valves)

FP* Series for Food manufacturing processes Diaphragm cylinder valve

Model No.
NAD-FP2・GNAD-FP2

FP* Series for food manufacturing processes

It is a clean-room compact air operated valve that separates the flow path part and sliding part.
It supports manifolds and saves space inside devices and systems.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.

Industry

Add to Favourites

  • Features
  • Variations

[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.

[Space saving/reduced processes]
Manifold is available, making it possible to save piping space and reduce piping hours.

Model No. Product name Port size Remarks
NAD1-FP2NC (food manufacturing processes)Rc3/8
NAD2-FP2NO (food manufacturing processes)Rc3/8
NAD3-FP2Double acting (food manufacturing processes)Rc3/8
NAD※V-FP2Low vacuum (food manufacturing processes)Rc3/8
GNAD1-FP2NC / manifold (food manufacturing processes)Rc3/8
GNAD2-FP2NC / manifold (food manufacturing processes)Rc3/8
GNAD3-FP2Double acting / manifold (food manufacturing processes)Rc3/8
GNAD※V-FP2Low vacuum / manifold (food manufacturing processes)Rc3/8

Return to Product List