Product Details
Air operated valves (cylinder valves)
FP* Series for Food manufacturing processes Diaphragm cylinder valve
- Model No.
- NAD-FP2・GNAD-FP2
FP* Series for food manufacturing processes
It is a clean-room compact air operated valve that separates the flow path part and sliding part.
It supports manifolds and saves space inside devices and systems.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
[Space saving/reduced processes]
Manifold is available, making it possible to save piping space and reduce piping hours.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
NAD1-FP2 | NC (food manufacturing processes) | Rc3/8 | |
NAD2-FP2 | NO (food manufacturing processes) | Rc3/8 | |
NAD3-FP2 | Double acting (food manufacturing processes) | Rc3/8 | |
NAD※V-FP2 | Low vacuum (food manufacturing processes) | Rc3/8 | |
GNAD1-FP2 | NC / manifold (food manufacturing processes) | Rc3/8 | |
GNAD2-FP2 | NC / manifold (food manufacturing processes) | Rc3/8 | |
GNAD3-FP2 | Double acting / manifold (food manufacturing processes) | Rc3/8 | |
GNAD※V-FP2 | Low vacuum / manifold (food manufacturing processes) | Rc3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only