Product Details
Air operated valves (cylinder valves)
FP* Series for Food manufacturing processes Air operated 2-port valve (Cylinder valve)
- Model No.
- SAB-FP1
FP* Series for food manufacturing processes
Air operated valve of a cylinder drive type that‘s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
![](../../src/product_img/product_img_13051_23hl_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.
[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.
[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.
Model No. | Product name | Actuation | Actuation | Port size | Remarks |
---|---|---|---|---|---|
SAB※A-FP1 | Compressed air / gas (food manufacturing processes) | Air operated | NC / NO / double acting | Rc1/4 to 80 flange |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only