Product Details

Vacuum pump system

Vacuum switching unit (10.5 mm width)

Model No.
VSXP・VSXPM

Compact body with a width of 10.5 mm, a vacuum switching unit that can be compactly installed even for use in multiple stations.
[Effective cross-sectional area of vacuum valve]
2-way valve specification : 3.5, 4.5 (㎟)
3-way valve specification : 3.0, 3.6 (㎟)

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.

[Vacuum burst time dramatically reduced]
3-port valve specification has greatly reduced the time required to go from vacuum to atmospheric pressure (vacuum burst time) by using a 3-port valve for the vacuum supply main valve.

Model No. Product name Working pressure (MPa)Effective cross-sectional area of vacuum valve (㎟) Remarks
VSXP-DSingle unit / 2-port0.3 to 0.73.5, 4.5
VSXP-TSingle unit / 3-port0.3 to 0.73.5, 4.5
VSXPM-DManifold / 2-port0.3 to 0.73.0, 3.6
VSXPM-TManifold / 3-port0.3 to 0.73.0, 3.6
VSXPM-ZManifold / mix specifications0.3 to 0.7-

Return to Product List