Product Details
Vacuum pump system
Vacuum switching unit (10.5 mm width)
- Model No.
- VSXP・VSXPM
Compact body with a width of 10.5 mm, a vacuum switching unit that can be compactly installed even for use in multiple stations.
[Effective cross-sectional area of vacuum valve]
2-way valve specification : 3.5, 4.5 (㎟)
3-way valve specification : 3.0, 3.6 (㎟)
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Lightweight and compact]
Compact body with a width of 10.5 mm that can be compactly installed even for use in multiple stations.
Fixing methods include direct mount, side fixing with screws, etc., and DIN rail mount for mounting on a DIN rail.
[Vacuum burst time dramatically reduced]
3-port valve specification has greatly reduced the time required to go from vacuum to atmospheric pressure (vacuum burst time) by using a 3-port valve for the vacuum supply main valve.
| Model No. | Product name | Working pressure (MPa) | Effective cross-sectional area of vacuum valve (㎟) | Remarks |
|---|---|---|---|---|
| VSXP-D | Single unit / 2-port | 0.3 to 0.7 | 3.5, 4.5 | |
| VSXP-T | Single unit / 3-port | 0.3 to 0.7 | 3.5, 4.5 | |
| VSXPM-D | Manifold / 2-port | 0.3 to 0.7 | 3.0, 3.6 | |
| VSXPM-T | Manifold / 3-port | 0.3 to 0.7 | 3.0, 3.6 | |
| VSXPM-Z | Manifold / mix specifications | 0.3 to 0.7 | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only