Product Details
Solenoid valves for steam
FP* Series for Food manufacturing processes Pilot kick 2-port solenoid valve for steam
- Model No.
- SPK-FP2
FP* Series for food manufacturing processes
Steam only solenoid valve that operates from differential pressure 0 with improved durability (1 million cycles). Special seal structure with PTFE square ring reduces the risk of external steam leakage.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Reliability]
Special seal structure with PTFE square ring improves external sealing force and reduces external leakage risk in high temperature steam.
[Reliability]
Original piston structure resistant to foreign matter.
[Durability]
The coil actuator is optimized for steam, realizing endurance of 1 million cycles.
Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
SPK11-15A-FP2 | Pilot kick (food manufacturing processes) | 0 to 1.0 | Rc1/2 | |
SPK11-20A-FP2 | Pilot kick (food manufacturing processes) | 0 to 1.0 | Rc3/4 | |
SPK11-25A-FP2 | Pilot kick (food manufacturing processes) | 0 to 1.0 | Rc1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only