Product Details
Solenoid valves for dedicated fluids
FP* Series for Food manufacturing processes Compact pilot operated solenoid valve for water
- Model No.
- FWD-FP2
FP* Series for food manufacturing processes
Compact pilot operated solenoid valve for water. It is lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Compact]
Special-profile diaphragm ensures a large flow rate with compact body.
[Lightweight]
Substantially lighter weight is achieved by using resin for the actuator.
[Low power consumption]
Power consumption 4 W (Rc1/2, DC).
[Reliability]
Improved corrosion resistance through highly corrosion-resistant material.
| Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
|---|---|---|---|---|
| FWD-FP2 | Pilot operated / NC (food manufacturing processes) | 0.02 to 0.7 | Rc1/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only