Product Details
Solenoid valves for various fluids
FP* Series for Food manufacturing processes Direct acting 2, 3-port solenoid valve
- Model No.
- USB-FP2・USG-FP2
FP* Series for food manufacturing processes
Compact direct acting solenoid valve that is compatible with a wide variety of fluids and ideal for equipment installation. Resin body and fitting integrated are also available for various applications.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Compact]
Ideal for equipment installation with compact design; barbed fitting integrated is also available with resin body.
[Ease of selection]
The body material (copper alloy, stainless steel, PPS resin) and sealing material (nitrile rubber / fluoro rubber) can be selected accordingly to support various fluids including low vacuum.
Model No. | Product name | Orifice (mm) | Port size | Remarks |
---|---|---|---|---|
USB2-FP2 | 2-port (food manufacturing processes) | φ1, 1.5 | M5, M6, with barbed fitting | |
USB3-FP2 | 2-port (food manufacturing processes) | φ1.6, 2.3, 3.2 | Rc1/8, M6, with barbed fitting | |
USG2-FP2 | 3-port (food manufacturing processes) | φ1, 1.5 | M5, M6, with barbed fitting | |
USG3-FP2 | 3-port (food manufacturing processes) | φ1.2, 1.6, 1.8 | Rc1/8, M6, with barbed fitting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only