Product Details

Solenoid valves for various fluids

FP* Series for Food manufacturing processes Direct acting 2, 3-port solenoid valve

Model No.
USB-FP2・USG-FP2

FP* Series for food manufacturing processes

Compact direct acting solenoid valve that is compatible with a wide variety of fluids and ideal for equipment installation. Resin body and fitting integrated are also available for various applications.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.

Industry

Add to Favourites

  • Features
  • Variations

[Compact]
Ideal for equipment installation with compact design; barbed fitting integrated is also available with resin body.

[Ease of selection]
The body material (copper alloy, stainless steel, PPS resin) and sealing material (nitrile rubber / fluoro rubber) can be selected accordingly to support various fluids including low vacuum.

Model No. Product name Orifice (mm)Port size Remarks
USB2-FP22-port (food manufacturing processes)φ1, 1.5M5, M6, with barbed fitting
USB3-FP22-port (food manufacturing processes)φ1.6, 2.3, 3.2Rc1/8, M6, with barbed fitting
USG2-FP23-port (food manufacturing processes)φ1, 1.5M5, M6, with barbed fitting
USG3-FP23-port (food manufacturing processes)φ1.2, 1.6, 1.8Rc1/8, M6, with barbed fitting

Return to Product List