Product Details
Motorless
FP* Series for Food manufacturing processes Electric actuator
- Model No.
- ECV-FP1
Discontinued some variations
FP* Series for food manufacturing processes
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer. Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
Technical Data
CKD plus Members Only
[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.
Two kinds of belts (standard rubber and low-dust urethane) are available.

[Each manufacturer's motor can be installed]
Brackets for 12 servo motor makers are available.When combined with your own motors, a familiar control can be attained.Even supports all Field Networks.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside.
with no decomposition of the body
Maintenance of guides and ball screws.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. | Product name | Max. load capacity (horizontal) | Max. speed | Max. stroke length | Remarks |
---|---|---|---|---|---|
ECV-14-FP1 | Body width 135mm (food manufacturing processes) | 25kg | 2000mm/s | 3050mm | |
ECV-17-FP1 | Body width 170mm (food manufacturing processes) | 45kg | 2000mm/s | 3500mm | |
ECV-22-FP1 | Body width 220mm (food manufacturing processes) | 85kg | 2000mm/s | 3400mm | |
ECV-05-FP1 | Body width 50mm (food manufacturing processes) | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31 |
ECV-06-FP1 | Body width 65mm (food manufacturing processes) | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31 |
ECV-10-FP1 | Body width 102mm (food manufacturing processes) | 10kg | 1600mm/s | 2550mm | Discontinued 2024 08 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only