Product Details
Motorless
FP* Series for Food manufacturing processes Electric actuator
- Model No.
- ETV-FP1
Discontinued some variations
FP* Series for food manufacturing processes
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
Belt drive type is compatible with long strokes that are not fully supported by the ball screw drive. Two built-in linear guides for excellent rigidity.
strokes:100~3500mm
Maximum portable mass (horizontal): 85kg
Maximum speed: 2000mm/s
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Each Motor can be installed]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. The guide can be maintained simply by lubricating from a single location, without disassembling the body.

【Extensive motor mounting directions】
A total of 5 types of motor mounting directions are available.
Select according to the equipment space.

Model No. | Product name | Variation | Max. load capacity (horizontal) | Max. stroke length | Remarks |
---|---|---|---|---|---|
ETV-14-FP1 | Body width 135mm (food manufacturing processes) | 25kg | 2000mm/s | 3050mm | |
ETV-17-FP1 | Body width 170mm (food manufacturing processes) | 45kg | 2000mm/s | 3500mm | |
ETV-22-FP1 | Body width 220mm (food manufacturing processes) | 85kg | 2000mm/s | 3500mm | |
ETV-05-FP1 | Body width 50mm (food manufacturing processes) | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31 |
ETV-06-FP1 | Body width 65mm (food manufacturing processes) | 3kg | 2000mm/s | 800mm | Discontinued 2024 08 31 |
ETV-10-FP1 | Body width 102mm (food manufacturing processes) | 10kg | 1600mm/s | 2550mm | Discontinued 2024 08 31 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only