Product Details
Ejector system
FP* Series for Food manufacturing processes Ejector system compatible single unit
- Model No.
- VSH-FP1・VSC-FP1
FP* Series for food manufacturing processes
Various types of performances and shapes are available to handle various conditions.
Nozzle diameter: 0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate]: 7 to 180 (L/min (ANR))
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Selectable shape]
Various types of performances and shapes are available to handle various conditions.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSH-FP1 | Solenoid valve direct mounting (food manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 | |
| VSC-FP1 | Pad direct mounting (food manufacturing processes) | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only