Product Details
Fittings / tubes
FP* Series for Food manufacturing processes Fitting Stainless steel type
- Model No.
- ZW-FP1
FP* Series for food manufacturing processes
Push-in fitting that uses flame-resistant resin and stainless steel.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
Technical Data
CKD plus Members Only
[Compact size]
Compact size saves space.
Smooth insertion and secure sealing.
Flame-resistant resin incorporated in white body and push ring. (UL94 Standards V-0 equivalent)
Stainless steel used for all metal parts.

| Model No. | Product name | Compatible tube O.D. | Port size (R) | Remarks |
|---|---|---|---|---|
| ZW-FP1 | Fitting (stainless steel) (food manufacturing processes) | φ4, φ6, φ8, φ10, φ12 | M5, 1/8, 1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only