Product Details
Fittings / tubes
FP* Series for Food manufacturing processes Fitting
- Model No.
- GW-FP1
FP* Series for food manufacturing processes
Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Compact size]
V-shaped packing seal to realize smooth insertion and accurate sealing.
Smooth insertion and secure sealing.
Freely rotating elbow union to make piping and removal work easier.
White body blends into working environment. Electroless nickeling used for copper alloy sections.
Flame-resistant resin (equivalent to UL94 Standards V-0) used for body and push ring.

[Push-in installation]
The tube can be connected to the pipe fitting by pushing the tube in.
V-shaped packing is used for the seal between the tube and fitting.
The tube can be inserted with light force while obtaining a sure seal.
[Highly reliable retention]
The chuck bracket acts in the direction in which the tube is dislocated.
[Easy tubing removal]
The push ring evenly pushes and opens the chuck, so the tube is completely released from the chuck and can be removed smoothly.
[Sealant applied on thread part as standard]
Teflon resin is coated on the thread part.
Sealing tape wrapping is not needed, reducing work hours.
An even seal is created and there is no need to worry about leakage, etc.
| Model No. | Product name | Shape | Compatible tube O.D. | Port size (R) | Remarks |
|---|---|---|---|---|---|
| GW※-FP1 | Fitting (food manufacturing processes) | - | φ3.2, φ4, φ6, φ8, φ10, φ12, φ16 | M3, M5, 1/8, 1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only