Product Details
Speed control valves, throttle valves
FP* Series for Food manufacturing processes Speed controller line type with push-in fitting
- Model No.
- SCL2-FP1
FP* Series for food manufacturing processes
Inline type useful for remote or central actuator control.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
![](../../src/product_img/product_img_2229_8oi3_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Unrestricted mounting]
The mounting area rotates by 360°, enabling mounting and installation method to be selected from base, side, or panel.
Mounting bracket not required.
![](../../src/features_img/features_img_1938_SHsP_fg.jpg)
[Wide range of choices]
Fiber tube specifications and large bore sizes have been added to the diverse lineup, expanding the size of compatible tubing to φ1.8 to φ12 diameter.
[Large flow rate yet compact]
The max. flow rate achieved even with a compact body creates a wide selection range for cylinder size and speed control.
[Fine speed selectable]
Simple speed control for low and fine speed areas as well as small bore size cylinders.
Model No. | Product name | Compatible tube O.D. | Remarks |
---|---|---|---|
SCL2-04-FP1 | Speed controller line type with push-in fitting (food manufacturing processes) | φ1.8, φ4 | |
SCL2-06-FP1 | Speed controller line type with push-in fitting (food manufacturing processes) | φ6 | |
SCL2-08-FP1 | Speed controller line type with push-in fitting (food manufacturing processes) | φ6, φ8 | |
SCL2-10-FP1 | Speed controller line type with push-in fitting (food manufacturing processes) | φ8, φ10, φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only