Product Details
Vacuum pump system
Vacuum switching unit (11 mm width)
- Model No.
- VSZPM
Compact, lightweight vacuum switching unit greatly reduces the vacuum burst time.
Manifold vacuum switching unit that enables reduced wiring.
Self-hold energy-saving type is also available, with valve power consumption of 0.55 W.
[Effective cross-sectional area of vacuum valve] : 4.5 (㎟)
- Industry
- Jig related
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Reduced wiring]
Supply valve and burst valve wiring for manifold centralized collectively.
Flat cable, D sub-connector specifications available.
[Energy saving]
Valve power consumption 0.55 W.
When vacuum is retained for long periods, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.
[Diverse vacuum pressure switch variations]
A wide range of applications are supported by wide variations of the vacuum pressure switch.
Model No. | Product name | Working pressure (MPa) | Effective cross-sectional area of vacuum valve (㎟) | Remarks |
---|---|---|---|---|
VSZPM | Manifold | 0.3 to 0.7 | 4.5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- All
- New Products Only
- Discontinued Products Only