Product Details
Speed control valves, throttle valves
FP* Series for Food manufacturing processes Speed controller elbow with push-in fitting
- Model No.
- SC3W-FP1
FP* Series for food manufacturing processes
Elbow speed control valve with push-in fitting. Piping screw is coated with sealant.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Flexible piping direction]
Low speed is available as an option, ideal for control of devices with lower flow rate which require fine adjustment such as fine speed cylinders.
Flame-resistant material (UL94 Standards V-0 equivalent) is adopted for resin parts.
Model No. | Product name | Port size (R) | Compatible tube O.D. | Remarks |
---|---|---|---|---|
SC3W-M5-FP1 | Speed controller elbow with push-in fitting (food manufacturing processes) | M5 | φ3.2, φ4, φ6 | |
SC3W-6-FP1 | Speed controller elbow with push-in fitting (food manufacturing processes) | 1/8 | φ4, φ6, φ8 | |
SC3W-8-FP1 | Speed controller elbow with push-in fitting (food manufacturing processes) | 1/4 | φ6, φ8, φ10 | |
SC3W-10-FP1 | Speed controller elbow with push-in fitting (food manufacturing processes) | 3/8 | φ6, φ8, φ10, φ12 | |
SC3W-15 -FP1 | Speed controller elbow with push-in fitting (food manufacturing processes) | 1/2 | φ10, φ12 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only