Product Details
Air dryers
FP* Series for Food manufacturing processes High polymer membrane air dryer
- Model No.
- SD-W-FP1・SU-W-FP1
FP* Series for food manufacturing processes
High-tech dryer using high polymer membrane. Freon-free / power supply unnecessary / low dew point equivalent to that of desiccant realized.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Freon-free / electricity-free]
Freon-free, which is ozone safe.
Electricity-free means it does not use electricity at all.
[Space saving / simple installation]
Lighter, more compact, and easily built into installations.
Model No. | Product name | Remarks |
---|---|---|
SD※00E-W-FP1 | Compact low purge (purge rate 10%) (food manufacturing processes) | |
SU※00E-W-FP1 | Unit / compact low purge (purge ratio 10%) (food manufacturing processes) | |
SD※00D-W-FP1 | Compact general purpose (purge ratio 20%) (food manufacturing processes) | |
SU※00D-W-FP1 | Unit / compact general purpose (purge ratio 20%) (food manufacturing processes) | |
SD※000-W-FP1 | Low dew point (food manufacturing processes) | |
SU※000-W-FP1 | Unit / low dew point (food manufacturing processes) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only