Product Details
Shut-off / exhaust valves
FP* Series for Food manufacturing processes Shut-off valve
- Model No.
- V※0※0-W-FP1
FP* Series for food manufacturing processes
Ideal for preventing accidents due to residual pressure in pneumatic lines.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Easy discharge of residual pressure] (V*000-W Series)
One action exhaust operation.
Ideal for preventing accidents due to residual pressure in pneumatic lines.
Port size: Rc1/8 to 1/2
[Applications] (V*000-W Series)
For safety, it is possible to release compressed air in the pneumatic circuit from the shut-off valve before repairing or adjusting the solenoid valve or air cylinder, etc.

[Usage methods] (V*010-W Series)
During maintenance work, the component can be locked when residual pressure is released.

Model No. | Product name | Port size (Rc, NPT, G) | Max. working pressure (MPa) | Remarks |
---|---|---|---|---|
V1000-W-FP1 | Shut-off valve (food manufacturing processes) | '1/8, 1/4 | '1.0 | |
V3000-W-FP1 | Shut-off valve (food manufacturing processes) | '1/4, 3/8, 1/2 | '1.0 | |
V3010-W-FP1 | With locking hole (OSHA compliant) (food manufacturing processes) | '1/4, 3/8, 1/2 | '1.0 | |
V6010-W-FP1 | With locking hole (OSHA compliant) (food manufacturing processes) | '3/4, 1 | '1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only