Product Details
Filters
FP* Series for Food manufacturing processes Medium main line stainless steel filter (oil free)
- Model No.
- AF4000-FP1
FP* Series for food manufacturing processes
High performance main line filter with stainless steel housing for clean environments.
Simple element replacement / replacement interval can be managed by time.
[Applicable compressor] 22 kW to 95 kW
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Differential pressure gauge mounting port provided]
A differential pressure gauge (option) outlet is provided on top of the filter.
[Easy element replacement]
A band method has been adopted for tightening the housing.
Tools unnecessary.

[Time management of element replacement]
The replacement time is managed by time (approx. one year). The lamp blinks to indicate replacement.

[Mechanism preventing housing dislocation]
Mechanism that prevents the housing from falling during maintenance such as element replacement.

Model No. | Product name | Filtration (μm) | Applications | Remarks |
---|---|---|---|---|
AF4000P-FP1 | Main line filter (food manufacturing processes) | 5 | Pre-filter | |
AF4000S-FP1 | Micro alescer (food manufacturing processes) | 1 | Oil removing filter | |
AF4000M-FP1 | Micro alescer (food manufacturing processes) | 0.01 | High-performance oil removing filter | |
AF4000X-FP1 | Micro alescer (food manufacturing processes) | - | Deodorizing filter |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only