Product Details
Ejector system
Ejector with Vacuum burst function Single unit
- Model No.
- VSY
High speed suction and burst cycle integrating the ejector and vacuum burst function.
[Nozzle diameter] 0.5, 0.7 (mm)
[Intake flow rate] 3 to 21 (L/min (ANR))
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Multi-functional and compact]
Compact and lightweight, it can be used at the end of vacuum piping.
Integrated vacuum burst with a shut-off valve in a compact body.
[Vacuum burst function]
Added function to supply burst air into the ejector.
It is capable of reliable vacuum burst compared to the conventional single ejector.
[Ejector and vacuum burst function integrated]
Switch between vacuum generation and burst air by turning the ejector air supply ON/OFF.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSY-H | High vacuum/medium flow rate | φ0.5, φ0.7 | |
| VSY-L | Medium vacuum/large flow rate | φ0.5, φ0.7 | |
| VSY-E | High vacuum/low flow rate | φ0.5, φ0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only