Product Details
Filters
FP* Series for Food manufacturing processes Oil mist filter
- Model No.
- M※000-W-FP1
FP* Series for food manufacturing processes
Effectively removes oil and oil mist from pneumatic lines.
As an option, a differential pressure switch can be selected to notify of the element replacement period.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Efficiently removes oil content]
Ideal for circuits susceptible to oil, including measuring and instrumentation circuits.
Port size: Rc1/8 to 1
【With differential pressure switch】
Notifies of the reduction in air cleanliness, which is one cause of breakdowns, and short service life of components on the secondary side caused due deteriorated elements.
The replacement period can be checked by a switch and indicator.
【Timing of the Element Replacement Notification】
The option with differential pressure switch will allow the user to schedule element replacements through notifications in stages (recommended replacement/ replacement required).
Model No. | Product name | Port size (Rc, NPT, G) | Remarks |
---|---|---|---|
M1000-W-FP1 | Oil mist filter (food manufacturing processes) | 1/8, 1/4 | |
M2000-W-FP1 | Oil mist filter (food manufacturing processes) | 1/4, 3/8 | |
M3000-W-FP1 | Oil mist filter (food manufacturing processes) | 1/4, 3/8 | |
M4000-W-FP1 | Oil mist filter (food manufacturing processes) | 3/8, 1/2 | |
M6000-W-FP1 | Oil mist filter (food manufacturing processes) | 3/4, 1 | |
M8000-W-FP1 | Oil mist filter (food manufacturing processes) | 3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only