Product Details
Filters
FP* Series for Food manufacturing processes Air filter
- Model No.
- F※000-W-FP1
FP* Series for food manufacturing processes
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Long service life element]
This element incorporates CKD's original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.

[Standard (5 μm) element "Blank"]
This long-life element filters out harmful dirt and foreign matter, etc., from air.

[Submicron (0.3 μm) element "Y" option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Remarks |
---|---|---|---|---|
F1000-W-FP1 | Air filter (food manufacturing processes) | 1/8, 1/4 | 5 | |
F2000-W-FP1 | Air filter (food manufacturing processes) | 1/4, 3/8 | 5 | |
F3000-W-FP1 | Air filter (food manufacturing processes) | 1/4, 3/8 | 5, 0.3 | |
F4000-W-FP1 | Air filter (food manufacturing processes) | 1/4, 3/8, 1/2 | 5, 0.3 | |
F6000-W-FP1 | Air filter (food manufacturing processes) | 3/4, 1 | 5, 0.3 | |
F8000-W-FP1 | Air filter (food manufacturing processes) | 3/4, 1 | 5, 0.3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only