Product Details
Air operated 3, 4, 5-port valves
FP* Series for Food manufacturing processes Master valve
- Model No.
- 4GA/BR-FP1・M4GA/BR-FP1
FP* Series for food manufacturing processes
3, 5-port master valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to 100]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Low sliding, long service life]
Superb main valve sliding mechanism realizes low sliding / long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Malfunction prevention]
For both metal base and resin block, exhaust check valve is provided as standard.
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
4(3)GA※※1R-FP1 | Single master valve (food manufacturing processes) | Body piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GA※※8R-FP1 | Single master valve for manifold (food manufacturing processes) | Body piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
M4GA※※1R-FP1 | Manifold (food manufacturing processes) | - | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GB※※1R-FP1 | Single master valve (food manufacturing processes) | Base piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
4(3)GB※※8R-FP1 | Single master valve for manifold (food manufacturing processes) | Base piping | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 | |
M4GB※※1R-FP1 | Manifold (food manufacturing processes) | - | Push-in fitting φ4 to 10, M5, Rc1/8, 1/4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only