Product Details
Pilot operated 3, 4, 5-port solenoid valves
FP* Series for Food manufacturing processes Plug-in block manifold
- Model No.
- W4GB2-FP1・MW4GA/B/Z2-FP1
FP* Series for food manufacturing processes
Plug-in type 5-port valve with environmental resistance and environmental friendliness, that improves ease of use and performance required by the times, from installation to maintenance.
[Cylinder bore size: φ20 to φ80]
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
![](../../src/product_img/product_img_12005_Yjk7_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Software
2D CAD
Technical Data
CKD plus Members Only
[Compatible with various communications]
Available for CC-Link, DeviceNet, EtherCAT, EtherNetIP, ProfiNET, CC-Link IE Field BASIC.
![](../../src/features_img/features_img_1850_dsbt_fg.jpg)
[Various useful functions]
DIN rail mount compatible.
Manual override: OFF function and non-locking are available.
Air supply spacer, exhaust spacer available.
[Degree of protection IP65]
Halogen-free lead wires adopted.
[High response/long service life]
24 ms or less response.
Service life of 60 million cycles or more.
[Safety and protection measures]
Manual override has a protective cover.
Check valve is integrated. (model No. indication)
Filter integrated in the air supply port.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
W4GB2※0-FP1 | Single valve (food manufacturing processes) | Base piping | Rc1/4 | |
MW3/4GA2-R1-FP1 | Individual wiring manifold (food manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, Rc1/8 | |
MW4GB2-R1-FP1 | Individual wiring manifold (food manufacturing processes) | Base side piping | Push-in fitting φ4, φ6, φ8 | |
MW4GZ2-R1-FP1 | Individual wiring manifold (food manufacturing processes) | Base bottom piping | Push-in fitting φ4, φ6, φ8 | |
MW3/4GA2-T※-FP1 | Reduced wiring manifold (food manufacturing processes) | Body piping | Push-in fitting φ4, φ6, φ8, Rc1/8 | |
MW4GB2-T※-FP1 | Reduced wiring manifold (food manufacturing processes) | Base side piping | Push-in fitting φ4, φ6, φ8 | |
MW4GZ2-T※-FP1 | Reduced wiring manifold (food manufacturing processes) | Base bottom piping | Push-in fitting φ4, φ6, φ8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only