Product Details
Ejector system
Ejector Single unit
- Model No.
- VSH・VSU・VSB・VSC
Various types of performances and shapes are available to handle various conditions.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 7 to 180 (L/min (ANR))
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Selectable shape]
Various types of performances and shapes are available to handle various conditions.
Model No. | Product name | Nozzle diameter | Remarks |
---|---|---|---|
VSH | Solenoid valve direct mounting | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 | |
VSU | Tubular | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 | |
VSC | Pad direct mounting | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 | |
VSB | Square | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only