Product Details

Ejector system

Ejector Single unit

Model No.
VSH・VSU・VSB・VSC

Various types of performances and shapes are available to handle various conditions.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (mm)
[Intake flow rate] 7 to 180 (L/min (ANR))

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Nozzle diameter Remarks
VSHSolenoid valve direct mountingφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
VSUTubularφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
VSCPad direct mountingφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
VSBSquareφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel