Product Details
Ejector system
Ejector Single unit
- Model No.
- VSH・VSU・VSB・VSC
NEW
A wide variety of types with different performance and shapes are available to meet various conditions.
[Nozzle Diameter]0.3,0.4,0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (㎜)
[Suction Flow Rate]1~180 (L/min(ANR))
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Selectable shape]
Various types of performances and shapes are available to handle various conditions.
| Model No. | Product name | Nozzle diameter | Remarks |
|---|---|---|---|
| VSH | Solenoid valve direct mounting | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 | |
| VSU | Tubular | Φ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0 | |
| VSC | Pad direct mounting | Φ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0 | |
| VSB | Square | φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0 |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only