Product Details

Ejector system

Ejector Single unit

Model No.
VSH・VSU・VSB・VSC

A wide variety of types with different performance and shapes are available to meet various conditions.
[Nozzle Diameter]0.3,0.4,0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (㎜)
[Suction Flow Rate]1~180 (L/min(ANR))

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Selectable shape]
Various types of performances and shapes are available to handle various conditions.

Model No. Product name Nozzle diameter Remarks
VSHSolenoid valve direct mountingφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
VSUTubularΦ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0
VSCPad direct mountingΦ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0
VSBSquareφ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0

Return to Product List