Product Details
Chucks
FP* Series for Food manufacturing processes Powerful chuck
- Model No.
- CKL2-FP1・CKLG2-FP1
FP* Series for food manufacturing processes
Thin, lightweight, compact and high gripping power realized.
Also available is the CKLG2 Series with rubber cover made of materials compliant with the Food Sanitation Act.
[Operating stroke length] 5, 6, 8, 10, 12, 16, 20, 23 mm
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| CKL2-FP1 | Double acting (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 | |
| CKLG2-FP1 | Double acting / with rubber cover (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only