Product Details
Parallel hands
FP* Series for Food manufacturing processes Compact wide parallel hand
- Model No.
- HMF-FP1
FP* Series for food manufacturing processes
Wide parallel hand which has low overall height and a wide range of combined use.
[Operating stroke length]
Standard: 30, 40, 50, 70, 100 mm
Long stroke: 60, 80, 100, 120, 160, 200 mm
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Small / lightweight / compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.
[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.
[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Size | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HMF-FP1 | Double acting (food manufacturing processes) | - | φ12 x 2, φ16 x 2, φ20 x 2, φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 | |
HMF-※-L1-FP1 | Double acting (food manufacturing processes) | Long stroke 1 | φ16 x 2, φ20 x 2, φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 | |
HMF-※-L2-FP1 | Double acting (food manufacturing processes) | Long stroke 2 | φ16 x 2, φ20 x 2, φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only