Product Details
Parallel hands
FP* Series for Food manufacturing processes Feather hand (mini-parallel hand)
- Model No.
- FH100-FP1
FP* Series for food manufacturing processes
Lightweight, small, and compact.
[Operating stroke length] 8, 11, 14, 18, 20 mm
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Integrated compact body]
Cylinder integrated structure adopted, realizing simplicity.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
FH1※0-D-FP1 | Double acting (food manufacturing processes) | - | φ10, φ12, φ16, φ20, φ25 | M3, M5 | |
FH1※0-O-FP1 | Single acting (normally open) (food manufacturing processes) | - | φ10, φ12, φ16, φ20, φ25 | M3, M5 | |
FH1※0-Z-FP1 | Double acting (food manufacturing processes) | Integrated speed controller | φ10, φ12, φ16, φ20, φ25 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only