Product Details
Cylinder switches
FP* Series for Food manufacturing processes Cylinder switch with connector [Custom order]
- Model No.
- コネクタ付シリンダスイッチ
FP* Series for food manufacturing processes
M8 and M12 connectors with high versatility are adopted, for IP67 degree of protection.
[Custom order product]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
[M8, M12 connectors adopted]
Conforms to standards No. NECA4202 and IEC947-5-2.
Degree of protection: IP67.
[Protective cover for anti-spatter adherence]
Protective cover for anti-spatter adherence is available with option (K).
Model No. | Product name | Switch model | Remarks |
---|---|---|---|
SW-※ | 2-wire | T0, T2, Y2W, T2YL, K2Y, F2Y | |
SW-T3※ | 3-wire | T3, T3P, T3W | |
SW-※0 | Strong magnetic field | H0, H0Y, V0 | |
SW-T2YD | AC magnetic field | T2YD |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only