Product Details
Rodless cylinders
FP* Series for Food manufacturing processes Rodless cylinder
- Model No.
- SRL3-FP1
FP* Series for food manufacturing processes
Resistant to high load and durable. High-speed rodless cylinder Series runs from φ12 to φ100 with a variety of choices.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Flat cylinder]
Piston is flat, with a structure allowing it to receive load.
Highly load-resistant, with rotation-stop mechanism also provided.
[Sealing belt]
Seal part is straight, improving sealing performance.
[High-speed packing]
A piston packing for high speed operation has been adopted.
[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.
[Magnet provided as standard]
Compatible with switch installation as standard.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
SRL3-FP1 | Double acting / standard (food manufacturing processes) | φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 | |
SRL3-G-FP1 | Double acting / resin guide (food manufacturing processes) | φ12 equiv., φ16 equiv., φ20 equiv., φ25 equiv., φ32 equiv., φ40 equiv., φ50 equiv., φ63 equiv., φ80 equiv., φ100 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only