Product Details
Guided cylinders
FP* Series for Food manufacturing processes Guided cylinder
- Model No.
- STG-M-FP1・STG-B-FP1
FP* Series for food manufacturing processes
NEW : Roller bearing system (STG-B-FP1) added.
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Supports high load]
Improved lateral load proof characteristics and stable operation by improving the metal bearing material and bearing structure.
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
[Reduction of weight and resource saving]
Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.
[2 directions for piping, 3 types of mounting]
Piping processing is easy and the visibility of the cylinder switch is improved.

[Supports a wide range of applications and environments]
Wide range of choices to respond to various applications / environments.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
STG-M-FP1・STG-G-FP1 | Double acting / single rod / metal bush bearing (food manufacturing processes) | Φ12, Φ16, Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | |
STG-M-※C-FP1・STG-B-※C-FP1 | Double acting / rubber-air cushioned (food manufacturing processes) | Φ32, Φ40, Φ50, Φ63 | |
STG-MC-FP1・STG-BC-FP1 | Double acting / air cushioned (food manufacturing processes) | Φ16, Φ20, Φ25, Φ32, Φ40, Φ50, Φ63 | |
STG-MG-FP1・STG-BG-FP1 | Double acting / heavy duty scraper (food manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63 | |
STG-MG2-FP1 | Double acting / coolant proof scraper (packing : NBR) (food manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63 | |
STG-MG3-FP1 | Double acting / coolant proof scraper (packing : FKM) (food manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63 | |
STG-MG4-FP1・STG-BG4-FP1 | Double acting / anti-spatter adherence type (food manufacturing processes) | Φ40, Φ50, Φ63 | |
STG-MG5-FP1 | Double acting / environment-resistant scraper (food manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only