Product Details
Space saving cylinders
FP* Series for Food manufacturing processes Compact cylinder
- Model No.
- SSD2-FP1
FP* Series for food manufacturing processes
A widely varied series of space-saving cylinders, suitable for everything from general environments to specific applications.
Space saving series with a wide range of stroke lengths and switch mounting surface options compared with conventional models.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Cylinder switch grooves provided on four surfaces] (Excluding φ12, 16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.
[End thread options]
Rod ends can be selected from two options: female thread (standard) and male thread (option).
[All bore sizes, T type switch mountable]
The T type switch used in many CKD products can be mounted on cylinders of all bore sizes.
The use of a unified switch helps to reduce stock quantity.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SSD2-FP1 | Double acting / single rod (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
SSD2-K-FP1 | Double acting / single rod / high load (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-X-FP1 | Single acting / push (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD2-Y-FP1 | Single acting / pull (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD2-D-FP1 | Double acting / double rod (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
SSD2-M-FP1 | Double acting / rotation-stop (food manufacturing processes) | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63 | |
SSD2-G-FP1 | Double acting / single rod / rubber scraper (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G2-FP1 | Double acting / coolant proof (packing: NBR) (food manufacturing processes) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G3-FP1 | Double acting / coolant proof (packing: FKM) (food manufacturing processes) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G5-FP1 | Double acting / environment-resistant scraper (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only