Product Details
Standard cylinders
FP* Series for Food manufacturing processes Medium bore size cylinder
- Model No.
- SCS2-FP1
FP* Series for food manufacturing processes
Large bore size (φ125 to φ250) series of standard tie rod cylinders. Cylinders with a wide range of choices, high rigidity and more reliability. Lighter than ever before, adopting an aluminum cover and tube to halve the product weight.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Easier installation and adjustment of the cylinder.
[Mounting dimension compatibility]
Mounting dimensions compatible with the discontinued conventional product SCS Series. (Piping port position on the opposite side)
[Compact switch equipped]
The smaller T switch than the conventional
Saves space by eliminating switch protrusions when mounted.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCS2-N-FP1 | Double acting / single rod / no-lubrication (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-LN-FP1 | Double acting / single rod / no-lubrication / with switch (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-ND-FP1 | Double acting / double rod / no-lubrication (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-LND-FP1 | Double acting / double rod / no-lubrication / with switch (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-NG-FP1 | Double acting / rubber scraper / no-lubrication (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-LNG-FP1 | Double acting / rubber scraper / no-lubrication / with switch (food manufacturing processes) | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only