Product Details
Standard cylinders
FP* Series for Food manufacturing processes Medium bore size cylinder
- Model No.
- SCA2-FP1
FP* Series for food manufacturing processes
Medium bore size (φ40 to φ100) series of standard tie rod cylinders. Cylinders with wide range of choices, long service life and high reliability thanks to the CKD original packing structure.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Lightweight / high corrosion resistance]
Aluminum main parts including both end covers, piston and tube have enabled.
Lighter body with higher corrosion resistance and shock resistance.
[Mounting brackets / switch type easy to change]
The adapter compatible with different mounting brackets enables easy replacement and helps efficient inventory management.
The cylinder is equipped with a magnet as standard, allowing modification to the type with switch by simply mounting the desired sensor switch.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCA2-FP1 | Double acting (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-P-FP1 | Double acting / stroke adjustable (push) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 25 | 800 | |
SCA2-R-FP1 | Double acting / stroke adjustable (pull) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 25 | 800 | |
SCA2-D-FP1 | Double acting / double rod (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-B-FP1 | Double acting / back to back (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-W-FP1 | Double acting / two-stage (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 2 | 800 | |
SCA2-K-FP1 | Double acting / steel tube (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G-FP1 | Double acting / rubber scraper (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G2-FP1 | Double acting / coolant proof (packing: NBR) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCA2-G3-FP1 | Double acting / coolant proof (packing: FKM) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only