Product Details
Standard cylinders
FP* Series for Food manufacturing processes Tie rod cylinder
- Model No.
- SCG-FP1
FP* Series for food manufacturing processes
Medium bore size (φ32 to φ100) series of standard tie rod cylinders. Environment-friendly cylinder that has eliminated hazardous substances. Suitable for all applications with reliable performance and a wide variety of options.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Tie rod general-purpose cylinder with easy installation and adjustment of the cylinder.
[Compact switch equipped]
The smaller T switch than the conventional
Contributes to space saving by eliminating switch protrusions when mounted.
[A wide variety of options and variations]
Various variations including position locking, rotation-stop and rubber scraper are available.
Designing the layout is simple since the functions related to a built-in scraper, such as the anti-spatter adherence type and rubber scraper, have the same dimensions as those of the standard.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCG-FP1 | Double acting / single rod (food manufacturing processes) | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCG-D-FP1 | Double acting / double rod (food manufacturing processes) | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCG-M-FP1 | Double acting / rotation-stop (food manufacturing processes) | φ32, φ40, φ50, φ63 | 1 | 600 | |
SCG-G-FP1 | Double acting / rubber scraper (food manufacturing processes) | φ32, φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCG-G2-FP1 | Double acting / coolant proof (packing: NBR) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 | |
SCG-G3-FP1 | Double acting / coolant proof (packing: FKM) (food manufacturing processes) | φ40, φ50, φ63, φ80, φ100 | 1 | 800 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only