Product Details
Standard cylinders
FP* Series for Food manufacturing processes Round shaped cylinder
- Model No.
- SCM-FP1
FP* Series for food manufacturing processes
Medium bore size (φ20 to φ100) series of standard round cylinders. Slim body and a wide variety of bore sizes and variations. The series is the smallest in the standard cylinders.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[High workability]
A knob has been attached to the cushion needle for easy adjustment.
Better workability has been enabled by mounting with four bolts.
Mountable with a general tool.
[Selectable switch mounting]
Select from 2 types, band and rail.
The time for switch position setting during maintenance can be reduced significantly.
Marking shows switch mounting position at a glance. Capable of fine adjustment up to 6 mm in the direction of stroke length.

[Slim body]
Simple and functional design.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCM-FP1 | Double acting / single rod (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 1500 | |
SCM-X-FP1 | Single acting / push type (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 200 | |
SCM-Y-FP1 | Single acting / pull (food manufacturing processes) | φ20, φ25, φ32, φ40 | 10 | 600 | |
SCM-D-FP1 | Double acting / double rod (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 600 | |
SCM-W4-FP1 | Double acting / tandem (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 600 | |
SCM-M-FP1 | Double acting / rotation-stop (food manufacturing processes) | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 600 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only