Product Details
Standard cylinders
FP* Series for Food manufacturing processes Small bore size cylinder
- Model No.
- CMK2-FP1
FP* Series for food manufacturing processes
Medium bore size (φ20 to φ40) series with high corrosion resistance and long service life among general purpose cylinders.
A wide range of caulked cylinders is available.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Wide range of choices]
Round general-purpose cylinder that uses stainless steel for the cylinder tube.
A great variety of variations / options, compatible with multiple applications.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
CMK2-FP1 | Double acting (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-S-FP1 | Single acting / push (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 300 | |
CMK2-SR-FP1 | Single acting / pull (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 300 | |
CMK2-P-FP1 | Double acting / stroke adjustable (push) (food manufacturing processes) | φ20, φ25, φ32, φ40 | 25 | 450 | |
CMK2-R-FP1 | Double acting / stroke adjustable (pull) (food manufacturing processes) | φ20, φ25, φ32, φ40 | 25 | 750 | |
CMK2-C-FP1 | Double acting / air cushioned (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-※C-FP1 | Double acting / rubber-air cushioned (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-D-FP1 | Double acting / double rod (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 500 | |
CMK2-B-FP1 | Double acting / back-to-back (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-M-FP1 | Double acting / rotation-stop (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-Z-FP1 | Double acting built-in speed controller (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-G2-FP1 | Double acting / coolant proof (packing: NBR) (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-G3-FP1 | Double acting / coolant proof (packing: FKM) (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 | |
CMK2-JG-FP1 | Double acting / waterproof type(all stainless steel exterior) (food manufacturing processes) | φ20, φ25, φ32, φ40 | 5 | 750 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only