Product Details
Standard cylinders
FP* Series for Food manufacturing processes Pencil shaped cylinder
- Model No.
- SCPD3-FP1
FP* Series for food manufacturing processes
The lightest miniature series with the smallest bore size (φ6 to φ16) among general purpose cylinders.
Space saving with compact standard switc"T Series". Compatible with the discontinued conventional product SCP*2 Series.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.
[Compact cylinder switch keeps it even smaller]
Height is reduced by half with compact cylinder switch “T Series”.

Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCPD3-FP1 | Double acting / single rod (food manufacturing processes) | φ6, φ10, φ16 | |
SCPD3-D-FP1 | Double acting / double rod (food manufacturing processes) | φ6, φ10, φ16 | |
SCPD3-Z-FP1 | Double acting / with speed controller (food manufacturing processes) | φ10, φ16 | |
SCPD3-M-FP1 | Double acting / rotation-stop (food manufacturing processes) | φ10, φ16 | |
SCPD3-K-FP1 | Double acting / with high load (food manufacturing processes) | φ6, φ10, φ16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only