Product Details
Solenoid valves for dry air
P4 P4* Series for Rechargeable battery manufacturing processes Pilot kick 2-port solenoid valve for dry air (General purpose valve)
- Model No.
- ADK11-ZP4※
P4* Series for rechargeable battery manufacturing processes
Highly durable diaphragm solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber) can be selected.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| ADK11-ZP4 | NC (Rechargeable battery manufacturing processes) | Rc1/4 to 1 | |
| ADK11-ZP40 | NC (Rechargeable battery manufacturing processes) | Rc1/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only