Product Details
Solenoid valves for dry air
P4* Series for Rechargeable battery manufacturing processes 2, 3-port direct acting solenoid valve for dry air (General purpose valve)
- Model No.
- AB-ZP4※・GAB-ZP4※・AG-ZP4※・GAG-ZP4※
P4* Series for rechargeable battery manufacturing processes
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber, EPDM) can be selected.
[Compact]
Space saving of piping possible, also supports manifold.
| Model No. | Product name | Switching category | Port size | Remarks |
|---|---|---|---|---|
| AB31-ZP4 | Single valve (Rechargeable battery manufacturing processes) | NC | Rc1/8, 1/4 | |
| AB31-ZP40 | Single valve (Rechargeable battery manufacturing processes) | NC | Rc1/8, 1/4 | |
| AB41-ZP4 | Single valve (Rechargeable battery manufacturing processes) | NC | Rc1/4, 3/8 | |
| AB41-ZP40 | Single valve (Rechargeable battery manufacturing processes) | NC | Rc1/4, 3/8 | |
| GAB※12-ZP4 | Common supply / Manifold (Rechargeable battery manufacturing processes) | NC | - | |
| GAB※12-ZP40 | Common supply・Manifold (Rechargeable battery manufacturing processes) | NC | - | |
| GAB※52-ZP4 | individual supply・Manifold (Rechargeable battery manufacturing processes) | NC | - | |
| GAB※52-ZP40 | Individual supply・Manifold (Rechargeable battery manufacturing processes) | NC | - | |
| AG3-ZP4 | Single valve (Rechargeable battery manufacturing processes) | Rc1/8, 1/4 | ||
| AG3-ZP40 | Single valve (Rechargeable battery manufacturing processes) | Rc1/8, 1/4 | ||
| AG4-ZP4 | Single valve (Rechargeable battery manufacturing processes) | Rc1/4, 3/8 | ||
| AG4-ZP40 | Single valve (Rechargeable battery manufacturing processes) | Rc1/4, 3/8 | ||
| GAG-ZP4 | Manifold (Rechargeable battery manufacturing processes) | - | ||
| GAG-ZP40 | Manifold (Rechargeable battery manufacturing processes) | - |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only