Product Details
Air operated valves (cylinder valves)
P4* Series for Rechargeable battery manufacturing processes Diaphragm cylinder valve
- Model No.
- NAD-P4・GNAD-P4
P4* Series for rechargeable battery manufacturing processes
It is a clean-room compact air operated valve that separates the flow path part and sliding part.
It supports manifolds and saves space inside devices and systems.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Clean]
By separating the sliding part from the flow path, a clean flow path is ensured without using grease.
[Space saving/reduced processes]
Manifold is available, making it possible to save piping space and reduce piping hours.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
NAD1V-P4 | Low vacuum・NC (Rechargeable battery manufacturing processes) | Rc3/8 | |
NAD2V-P4 | Low vacuum・NO (Rechargeable battery manufacturing processes) | Rc3/8 | |
NAD3V-P4 | Low vacuum・Double acting (Rechargeable battery manufacturing processes) | Rc3/8 | |
GNAD1V-P4 | Low vacuum・NC・Manifold (Rechargeable battery manufacturing processes) | Rc3/8 | |
GNAD2V-P4 | Low vacuum・NO・Manifold (Rechargeable battery manufacturing processes) | Rc3/8 | |
GNAD3V-P4 | Low vacuum・Double acting・Manifold (Rechargeable battery manufacturing processes) | Rc3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only