Product Details
Air operated valves (cylinder valves)
P4* Series for Rechargeable battery manufacturing processes Air operated 2-port valve (cylinder valve)P4 * series for rechargeable battery manufacturing process
- Model No.
- SAB-P4・SVB-P4
P4* Series for rechargeable battery manufacturing processes
Air operated valve of a cylinder drive type that’s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.
[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.
[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.

| Model No. | Product name | Actuation | Actuation | Port size | Remarks |
|---|---|---|---|---|---|
| SAB※A-P4 | For compressed air・Gas (Rechargeable battery manufacturing processes) | Air operated | NC/NO/double acting | Rc1/4 to 80 flange | |
| SAB※V-P4 | Low vacuum・Air・Gas・Water (Rechargeable battery manufacturing processes) | Air operated | NC/NO/double acting | Rc1/4 to 2, 50 flange | |
| SVB※A-P4 | For compressed air・Gas (Rechargeable battery manufacturing processes) | With solenoid valve | NC/NO | Rc1/4 to 80 flange | |
| SVB※V-P4 | Low vacuum・Air・Gas・Water (Rechargeable battery manufacturing processes) | With solenoid valve | NC/NO | Rc1/4 to 2, 50 flange |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only