Product Details
Solenoid valves for vacuum
P4* Series for Rechargeable battery manufacturing processes Solenoid valve for high vacuum
- Model No.
- HVB
P4* Series for rechargeable battery manufacturing processes
Direct acting solenoid valve with high sealing and high vacuum retention for high vacuums.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[High vacuum]
Vacuum leakage rate 1 x 10^-9 Pa・㎥/s or less, compatible with high vacuum systems.
[Lightweight and compact]
Lightweight and compact thanks to the thin coil.
[Variation]
Optimum selection is possible from five coil sizes and multiple orifice sizes.
[Wide range of connections]
VCR compatible fitting (JXR fitting), double barbed fitting integrated also available, vacuum container, vacuum retention of piping.
| Model No. | Product name | Orifice size | Remarks |
|---|---|---|---|
| HVB212 | 22mm width (Rechargeable battery manufacturing processes) | Φ1, Φ2 | |
| HVB312 | 28mm width (Rechargeable battery manufacturing processes) | Φ2, Φ3 | |
| HVB412 | 34mm width (Rechargeable battery manufacturing processes) | Φ3, Φ4.5, Φ6 | |
| HVB512 | 40mm width (Rechargeable battery manufacturing processes) | Φ4.5, Φ6 | |
| HVB612 | 60mm width (Rechargeable battery manufacturing processes) | Φ8, Φ12 | |
| HVB712 | 70mm width (Rechargeable battery manufacturing processes) | Φ12, Φ15 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only