Product Details
Manual 2, 3, 4-port valves
P4* Series for Rechargeable battery manufacturing processes Manual switching valve
- Model No.
- HMV・HSV
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
4-port valve with a sliding valve method for the main valve. Suitable for operating cylinders with simple operation.
[Applicable cylinder: φ20 to φ160]
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
- Industry
![](../../src/product_img/product_img_1609_tAn3_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Low sliding]
Operation with a sliding lever (detent embedded rotary) method, easy to operate.
[2 types available according to applications]
HMV: Miniature (Rc1/4)
HSV: Standard (Rc1/4 to 4/3)
Model No. | Product name | Switching position | Port size | Remarks |
---|---|---|---|---|
HMVC2 | Miniature (Rechargeable battery manufacturing processes) | 3-position all ports closed | Rc1/4 | Discontinued 2020 03 31Old Catalog |
HMVO2 | Miniature (Rechargeable battery manufacturing processes) | 3-position ABR connection | Rc1/4 | Discontinued 2020 03 31Old Catalog |
HSVC2 | Standard (Rechargeable battery manufacturing processes) | 3-position all ports closed | Rc1/4 to 3/4 | Discontinued 2020 03 31Old Catalog |
HSVO2 | Standard (Rechargeable battery manufacturing processes) | 3-position ABR connection | Rc1/4 to 3/4 | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only